Budgetary Price €/1k0.25
-
Ciss610 pF
-
Coss120 pF
-
ID (@25°C) max18 A
-
IDpuls max72 A
-
Operating Temperature-55 °C to 150 °C
-
PackageSuperSO8 5x6
-
PolarityN
-
Ptot max29 W
-
QG (typ @10V)8.1 nC
-
RDS (on) (@10V) max44 mΩ
-
Rth4.3 K/W
-
VDS max100 V
-
VGS(th)2.7 V
|
OPN
|
BSC440N10NS3GATMA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | SuperSO8 5x6 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Excellent switching performance
- World’s lowest R DS(on)
- Low Q g and Q gd
- Excellent gate charge
- RoHS compliant-halogen free
- MSL1 rated
Benefits
- Environmentally friendly
- Increased efficiency
- Highest power density
- Less paralleling required
- Smallest board-space consumption